Merkmale von DP83TD510E-EVM
- Media converter: industrial to single pair ethernet
- MII and RMII interfaces
- On-Board MSP430F5529 with USB-2-MDIO for register access
- 1000m cable reach
Beschreibung von DP83TD510E-EVM
The DP83TD510E evaluation module highlights the low power long cable reach capabilities of the 10Base-T1L IEEE 802.3cg compliant DP83TD510 PHY. The DP83822 media converter board is provided for 10BASE-TX Standard Ethernet support and fast system bring-up. The EVM also provides onboard tools to configure the PHY register using the USB-MDIO graphical user interface tool.