Merkmale von LM2776EVM
- 200mA Output Current
- Very Low Output Impedance
- PFM Mode at Light Currents
- 2 MHz Switching Frequency
- Very Small Solution Size with No Inductor
Beschreibung von LM2776EVM
The LM2776EVM aids in evaluation of the LM2776 Charge Pump Inverter. The 2 MHz switched capacitor boost provides up to 200mA of output current utilizing 3 small external capacitors. With a low current PFM or ECO mode, the LM2776 draws a minimal load from the power supply when the output load is low.