LM5165EVM-HD-C50X LM5165 Low Iq Synchronous Buck Converter High Density COT Evaluation Module angled board image

LM5165EVM-HD-C50X

LM5165 Synchron-Abwärtswandler mit niedrigem Iq-Wert – kompaktes COT-Evaluierungsmodul

Preis

Menge Preis
+

Merkmale von LM5165EVM-HD-C50X

  • Tightly-regulated output voltage of 5 V with 2% setpoint accuracy
  • Wide input voltage operating range of 3 V to 65 V
  • Ultra-high power conversion efficiency: >90% at 5 V ouptut voltage and 150 mA load
  • No-load supply current as low as 12 μA
  • Fully assembled, tested and proven PCB layout with 15.5-mm x 13.7-mm total footprint

Beschreibung von LM5165EVM-HD-C50X

The LM5165EVM-HD-C50X high density evaluation module (EVM) is designed to showcase the performance of the LM5165 high performance, exceptionally small, synchronous buck DC/DC buck converter with ultralow IQ. The module-style design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 3 V to 65 V to deliver a fixed 5-V output with better than 2% setpoint accuracy. Low-dropout performance whenever the input voltage decreases below the output voltage setpoint is available with 100% duty cycle conduction of the high-side MOSFET. By virtue of the LM5165's constant on-time (COT) control scheme and diode emulation, the no-load supply current is only 12 μA at 24-V input.

Preis

Menge Preis
+