Merkmale von LM76005QEVM
- EMI enhanced QFN package
- Thermally optimized for high power density
- Small solution size with low BOM count
Beschreibung von LM76005QEVM
The LM76005QEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM76005 and LM76005-Q1 synchronous step-down converters. The EVM operates from an 3.5-V to 60-V input and provides a 3.3-V or 5-V output at 5 A.