Merkmale von LP87320Q1EVM
- Software controller
- USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
- Versatile GUI: Output current measurement and status indicators
- Console application allows running scripts. Application can execute user-specified scripts.
- Convenient test points for all I/O's
Beschreibung von LP87320Q1EVM
The LP87320Q1EVM demonstrates the integrated circuit LP873200-Q1.
The LP873200-Q1 has two high-performance step-down converters and two LDOs, designed to meet the power management requirements of the latest applications processors in automotive applications. The LP873200-Q1 is capable of driving up to 2 A + 2 A of load current with excellent combination of solution size and efficiency. The LP873200-Q1 has been specifically designed to allow the PMIC to be easily configured at start up to fit a variety of voltage and sequencing requirements. The device is controlled via a PC and the supplied GUI.