LP87330Q1EVM LP873300-Q1 I²C Configurable Dual High-Current Buck Converters and Dual Linear Regulator EVM top board image

LP87330Q1EVM

LP873300-Q1 I²C konfigurierbare Dual-Hochstrom-Abwärtswandler und Dual-Linearregler-EVM

Preis

Menge Preis
+

Merkmale von LP87330Q1EVM

  • Software controller
  • USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
  • Versatile GUI: Output current measurement and status indicators
  • Console application allows running scripts. Application can execute user-specified scripts.
  • Convenient test points for all I/O's

Beschreibung von LP87330Q1EVM

The LP87330Q1EVM demonstrates the integrated circuit LP873300-Q1 from Texas Instruments.

The LP873300-Q1 has two high-performance step-down converters and two LDOs, designed to meet the power management requirements of the latest applications processors in automotive applications. The LP873300-Q1 is capable of driving up to 3 A + 3 A of load current with excellent combination of solution size and efficiency. The LP873300-Q1 has been specifically designed to allow the PMIC to be easily configured at start up to fit a variety of voltage and sequencing requirements. The device is controlled via a PC and the supplied GUI.

Preis

Menge Preis
+