Merkmale von LP87331Q1EVM
- Software Controller
- USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
- Versatile GUI: Output current measurement and status indicators
- Console application allows running scripts. Application can execute user specified scripts.
- Convenient test points for all I/O's
Beschreibung von LP87331Q1EVM
The LP87331Q1EVM demonstrates the integrated circuit LP87332A-Q1 from Texas Instruments.
The LP87332A-Q1 has two high-performance step-down converters and two LDOs, designed to meet the power management requirements of the latest applications processors in automotive applications. The LP87332A-Q1 is capable of driving up to 3 A + 3 A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI. This EVM is I2C configurable and can be programed to emulate any other OTP configuration.