Merkmale von LP87564Q1EVM
- Software Controller
- USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
- Versatile GUI: Output current measurement and status indicators
- Console application allows running scripts. Application can execute user specified scripts.
- Convenient test points for all I/O's
Beschreibung von LP87564Q1EVM
The LP87564Q1EVM demonstrates the integrated circuit LP87564-Q1 from Texas Instruments.
The LP87564-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four step-down DC-DC converter cores, which are configured as four single phase buck converters. The LP87564-Q1 is capable of driving up to 4A + 4A + 4A +4A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.
This EVM can be programmed to match any configuration of the LP87564 or LP87524 family.