Merkmale von MSP-EXP430FR5969
- MSP430 ULP FRAM technology based MSP430FR5969 16-bit MCU
- 64KB FRAM / 2KB SRAM
- 16-Bit RISC Architecture up to 8-MHz FRAM access/ 16MHz system clock speed
- 5x Timer Blocks
- Analog: 16Ch 12-Bit differential ADC, 16Ch Comparator
- Digital: AES256, CRC, DMA, HW MPY32
- EnergyTrace+[CPU State]+[Peripheral State] available for ultra-low-power debugging
- 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
- 0.1F SuperCap for standalone power
- Onboard eZ-FET emulation
- 2 buttons and 2 LEDs for User Interaction
- Back-channel UART via USB to PC
Beschreibung von MSP-EXP430FR5969
MSP430FR5969 LaunchPad™ development kit