SN75LVCP601EVM SN75LVCP601EVM Two Channel SATA 6Gbps Redriver/Equalizer Evaluation Module angled board image

SN75LVCP601EVM

SN75LVCP601EVM Zwei-Kanal-SATA-6-Gbps-Redriver/Equalizer – Evaluierungsmodul

Preis

Menge Preis
+

Merkmale von SN75LVCP601EVM

  • Plug and Play design.
  • No external power required.
  • All device configuration pins accessible.

Beschreibung von SN75LVCP601EVM

The SN75LVCP601EVM is designed to facilitate easy evaluation of the LVCP601 using internal SATA connectors. Physical switches allow for simple configuration of the equalization, de-emphasis, and operation mode settings of the LVCP601. The EVM board has two internal SATA connectors, one for the host side and one for the device side of the redriver. This module also runs on a 3V supply voltage that is derived from the standard SATA power connection.

Preis

Menge Preis
+