TLC6C5816EVM TLC6C5816 16-Bit Shift Register LED Driver Evaluation Module angled board image

TLC6C5816EVM

TLC6C5816 16 Bit-Schieberegister-LED-Treiber – Evaluierungsmodul

Preis

Menge Preis
+

Merkmale von TLC6C5816EVM

  • Output breakdown voltage up to 40V
  • LED Open/Short Diagnostics
  • Open Drain Error Feedback
  • SPI Communication ERROR Check Function

Beschreibung von TLC6C5816EVM

TLC6C5816EVM is designed to be controlled by TLC6C5816EVM GUI via USB2ANY communication tool. TLC6C5816EVM can be powered by Micro-USB supply, users can use a USB port to power the board easily. TLC6C5816EVM GUI is designed to demonstrate TLC6C5816-Q1 features which can support both single device and 2 cascading devices.

Preis

Menge Preis
+