Merkmale von TMDSEVM572X
Hardware
- AM5728 processor
- 2GB DDR3L
- TPS659037 power management IC
- 7" WVGA capacitive touch screen LCD
- 3MP camera module (not included, it needs to be ordered here https://www.ti.com/tool/TMDSCM572X )
- 4GB eMMC
Software
- Linux
- TI-RTOS
Connectivity
- Gigabit Ethernet (2)
- Mini PCIe
- e/mSATA
- Micro SD card
- Micro USB 2.0
- USB 3.0 HUB (3)
- HDMI
- Audio in/out
- WiLink8 connector
Beschreibung von TMDSEVM572X
The AM572x evaluation module provides an affordable platform to quickly start evaluation of Sitara™ Arm® Cortex®-A15 AM57x processors (AM5728, AM5726, AM5718, AM5716) and accelerate development for HMI, machine vision, networking, medical imaging and many other industrial applications. It is a development platform based on the dual Arm Cortex-A15, dual C66x DSP processor that is integrated with tons of connectivity such as PCIe, SATA, HDMI, USB 3.0/2.0, Dual Gigabit Ethernet, and more.
The AM572x evaluation module also integrates video and 3D/2D graphics acceleration, as well as a dual-core Programmable Real-time Unit (PRU) and dual Arm Cortex-M4 cores.