Merkmale von TPA6010A4EVM
- 2-W stereo output drive into 3-ohm speakers
- Stereo headphone drive
- Bass boost
- Docking station outputs
- DC volume control
- DC gain control
Beschreibung von TPA6010A4EVM
The TPA6010A4 is a stereo audio power amplifier in a 28-pin TSSOP thermally enhanced package capable of delivering 2-W of continuous RMS output power into 3-Ω loads. When driving 1-W into 8-ohm speakers, the TPA6010A4 has less than 0.22% THD+N across its specified frequency range.