Beschreibung von TPS2051BEVM
TheTPS2051BEVM provides a means for the user to evaluate quickly the functionality and electrical performance of the TPS2051B. All inputs and outputs are brought out to test points for control and monitoring. Allpassive components are included on the EVM for device operation. The input pin should be connected to an external supply; the output should be connected to a load.