Merkmale von TPS22969EVM-079
- VIN input voltage range: 0.8 V to 5.5 V
- VBIAS voltage range: 2.5 V to 5.5 V
- EVM allows access to the VIN, VOUT and ON pin of the TPS22969 Load Switch Device
- On board CIN and COUT capacitors
- 6-A max continuous current
Beschreibung von TPS22969EVM-079
The TPS22969EVM is a two sided PCB containing the TPS22969 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.