TPS2540EVM-623 Evaluation Module for TPS2540 USB Charging Port Power Switch & Controller angled board image

TPS2540EVM-623

Evaluierungsmodul für TPS254x USB-Ladeanschluss-Leistungsschalter und Controller

Preis

Menge Preis
+

Merkmale von TPS2540EVM-623

  • USB Charging Port Power Switch and Controller
  • Meets Battery Charging Specification BC1.2 for DCP and CDP
  • Meets Chinese Telecommunications Industry 2.0 Standard YD/T 1591-2009
  • Compatible with USB 2.0 and 3.0 Power Switch Requirements
  • Adjustable Current-limit, 230 mA – 2800 mA typical
  • Fast Over-current Response – 1.5 μS Typical
  • 73-mΩ High-Side MOSFET
  • 2.6-GHz Bandwidth USB 2.0 Data Switch
  • OUT Discharge through CTLx=000 (TPS2540/40A) or DSC (TPS2541/41A)
  • Longer Detach Detection Time (TPS2540A/41A) Supporting Additional Legacy Devices
  • Operating Range: 4.5 V to 5.5 V

Beschreibung von TPS2540EVM-623

The TPS2540EVM-623 is a fully assembled and tested circuit for evaluating the TPS254x USB Charging Port Power Switch and Controller.

Preis

Menge Preis
+