Merkmale von TPS2590EVM
- 3-V to 20-V Operation
- Controlled Inrush Current
- Fast Circuit Breaker Control
- Hardware Programmable
- LED Status Display
- A Slide Switch Controls the ENABLE Signal.
- Copper Pour with Vias to the Internal Ground takes Advantage of the Power Pad Package
- On-Board Transorb is for Over-Voltage Input Protection
- Common Diode at Output Prevents Negative Spike when Load is Removed While Powered On
- Monitor Circuit Operation Test Points
Beschreibung von TPS2590EVM
The EVM is a 3-V to 18-V module using the TPS2590/91 hot-swap controller with integrated MOSFET. At power on, the output is power limited to control inrush current and protect the MOSFET. On an over-current condition, the controller interrupts power to the load at high speed and signals load status. Operating current, fault current and fault timer settings are hardware programmable.