Merkmale von TPS54202EVM-716
- 8-V to 28-V input voltage range
- 40-μA ultra-low quiescent supply current (IQ)
- 94.06% efficiency (VIN = 12 V, IO = 1 A)
- 0.6-V internal voltage reference
- 2-μA shutdown quiescent current
- High efficiency at light loads with pulse-skipping eco-mode
- Monotonic start-up into pre-biased outputs
- Synchronous 148-mΩ and 78-mΩ MOSFETs for 2-A continuous output current
Beschreibung von TPS54202EVM-716
The TPS54202EVM-716 is a fully assembled and tested circuit for evaluating the TPS54202 synchronous step-down SWIFT™ converter. The EVM converts a 8-V to 28-V input voltage to a regulated 5-V output voltage that delivers up to 2 A. The solution offers a ultra-low quiescent supply current (IQ) of 40 μA and enables small designs by integrating the MOSFETs, internal compensation, and implementing current mode control to reduce external component count. 94.06% efficiency is maximized through the integrated 148-mΩ/78-mΩ MOSFETs, low quiescent supply current, and pulse skipping at light loads. Using the enable pin, shutdown supply current is reduced to 2 μA by entering shutdown mode.