TPS54295EVM-057 Evaluierungsmodul für TPS54295 Synchron-Abwärtswandler top board image

TPS54295EVM-057

Evaluierungsmodul für TPS54295 Synchron-Abwärtswandler

Preis

Menge Preis
+

Merkmale von TPS54295EVM-057

  • D-CAP2 Mode Control
  • Wide Input Voltage Range: 4.5V to 18V
  • Output Voltage Range: 0.76 V to 7.0V
  • Low-Side RDS(on) Loss-Less Current Sensing
  • Adjustable Soft Start
  • Non-Sinking Pre-Biased Soft Start
  • 700kHz Switching Frequency
  • Optimized Efficiency at Light and Heavy Loads with Auto-Skip Function
  • Cycle-by-Cycle Over-Current Limiting Control
  • OCL/OVP/UVP/UVLO/TSD Protections
  • Adaptive Gate Drivers with Integrated Boost PMOS Switch

Beschreibung von TPS54295EVM-057

The TPS54295EVM-057 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54295 Dual 2A Output, Synchronous Step-Down SWIFT Converter. The EVM operates from a 4.5V to 18V input and generates output voltages of 1.5V and 3.3V with a switch current limit of 2A minimum.

Preis

Menge Preis
+