Merkmale von TPS543C20EVM-869
- 500-kHz operation
- 10-mVpp ripple at 40 A
- Module supports 5-V to 16-V input
Beschreibung von TPS543C20EVM-869
The TPS543C20EVM-869 is a two-phase buck converter with two TPS543C20 devices interleaved. It uses a nominal 12-V bus to produce a regulated 0.9-V output at up to 80-A load current (40-A per phase). The TPS543C20EVM-869 is designed to demonstrate the stacking operation of the TPS543C20. The TPS543C20EVM-869 can be modified into two separate single-phase buck converters by changing the components assembled.