Merkmale von TPS54620EVM-374
- Synchronizes to external clock
- –40°C to 150°C operating junction temperature range
Beschreibung von TPS54620EVM-374
The TPS54620EVM-374 is designed to help the user easily evaluate and test the operation and functionality of the TPS54620 buck converter. The EVM converts a 4.5-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 6 A in a 3.5 x 3.5-mm QFN package. To improve performance during line and load transients, the device implements a constant frequency peak current mode control that also simplifies external frequency compensation. TPS54620 is also synchronizable to an external clock, suitable for noise sensitive applications.