Merkmale von TPS546B24AEVM-1PH
- 1.2-V output at 20 A
- Selectable internal compensation
- PMBus programmable switching frequency from 225 kHz to 1.5 MHz
- PMBus telemetry of VIN, VOUT, IOUT, and internal die temperature
- Adaptive voltage scaling (AVS) and margining via PMB
- Differential remote sense with internal FB divider for <1% total VOUT error from -40°C to +150°C TJ
Beschreibung von TPS546B24AEVM-1PH
The TPS546B24AEVM-1PH is an evaluation module (EVM) for the TPS546B24A 20-A buck converter. The TPS546B24A device is a stackable synchronous buck with PMBus interface that can operate from a nominal 2.95-V to 18-V supply. The device allows programming and monitoring through the PMBus interface.