Merkmale von TPS549B22EVM-847
- D-CAP3™ control mode for fast transient response and low external component count
- 0.5%, 900-mV reference voltage and differential remote sense enable tight output voltage regulation accuracy
- Output voltage margining and fault reporting via PMBus
Beschreibung von TPS549B22EVM-847
The TPS549B22EVM-847 is designed to help the user easily evaluate and test the operation and functionality of the TPS549B22 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.0-V output voltage that delivers up to 25 A in a 5-mm x 7-mm QFN package. This board has test points for convient probing of critical waveforms and interfaces with the Fusion Power Designer to enable evaluation of the PMBus interface.