Merkmale von TPS61088EVM-677
- 10-A Switch Current
- Up to 90% Efficiency at VIN = 3.3V, VOUT = 9V,and IOUT = 3A
- Mode Selection Between PFM Mode and Forced PWM Mode at Light Load
- 1.0μA Current into VIN pin during Shutdown
- Resistor-Programmable Switch Peak Current Limit
Beschreibung von TPS61088EVM-677
This EVM contains the 200kHz-2MHz, fully-Integrated synchronous boost converter TPS61088 with a switch current of 10A maximum. The EVM board’s output voltage is set at 9V, at Vin=3.3V, Vo=9V, Io=3A conditions, the efficiency can be up to 90%.