Merkmale von TPS61220EVM-319
- Up to 95% Efficiency
- More than 80% Efficiency at Wide Area of Typical Operating Points
- Ultra-Low Device Quiescent Current
- Startup Under Load at 0.7V Input Voltage
- Operating Input Voltage Range:0.7 V to 5.5 V
- Pass-Through Function during Shutdown
- Overvoltage Protection
- Overtemperature Protection via Thermal Shutdown Functionality
Beschreibung von TPS61220EVM-319
The TPS61220EVM-319 facilitates evaluation of the TPS61220 low input voltage boost converter.