Merkmale von TPS62120EVM-640
- High input voltage range: 2.0 V up to 15 V
- Adjustable output voltage: 1.2 V up to 5.5 V
- Up to 75-mA output current
- Up to 800-kHz switching frequency
Beschreibung von TPS62120EVM-640
The TPS62120EVM-640 is a fully assembled and tested platform for evaluating the operation andperformance of the TPS62120 converter. The TPS62120EVM-640 has an input voltage range from 2.0 V up to 15 V, and the output voltage is adjustable with an external feedback divider network in the range of 1.2 V to 5.5 V. The maximum output current of the EVM circuit is 75 mA