Merkmale von TPS62240EVM-229
- High Efficiency Step Down Converter
- Output Current up to 300 mA
- VIN Range From 2.0 V to 6 V for Li-Ion Batteries with Extended Voltage Range
- 2.25 MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- Output Voltage Accuracy in PWM Mode ±1%
- Adjustable Output Voltage from 0.6 V to VIN
- Typical 15 mA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
Beschreibung von TPS62240EVM-229
The TPS62240EVM-229 facilitates evaluation of the TPS62240 2.25 MHz, 300 mA Step-Down DC-DC Converter.