Merkmale von TPS62360EVM-655
- 3A Peak Output Current
- Low Rds,on Switch and Active Rectifier
- Power Save Mode for Light Loads
- I²C High Speed Compatible Interface
- Programmable Output Voltage for Digital Voltage Scaling: 0.77V to 1.4V, 10mV Steps
- Excellent DC/AC Output Voltage Regulation
- Multiple Robust Operation/Protection Features
Beschreibung von TPS62360EVM-655
This EVM demonstrates the Texas Instruments [TPS62360, TPS62361B, TPS62362, or TPS62365] Processor Supply with I2C Interface and Remote Sense. The TPS6236x are a family of high-frequency synchronous step down dc-dc converter optimized for battery-powered portable applications for a small solution size. With an input voltage range of 2.5V to 5.5V, common battery technologies are supported. These devices provides up to 3A peak load current (3.5A for the TPS62365), operating at 2.5MHz typical switching frequency