Merkmale von TPS62810EVM-015
- 2.7-V to 6.0-V input voltage range
- 0.6-V to 5.5-V adjustable output voltage
- Adjustable switching frequency of 1.8 MHz to 4 MHz
- 15-μA operating quiescent current
- Power Save Mode for light-load efficiency
- 100% duty cycle for lowest dropout
Beschreibung von TPS62810EVM-015
The TPS62810EVM-015 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS6281X-Q1 automotive step-down converter family. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 1.8-V output voltage that delivers up to 4 A.