Merkmale von TPS62840-1DLCEVM55
- 1.8-V to 6.5-V input voltage range
- 750-mA output current
- 60-nA quiescent current
- 1.5 x 2.0 mm² QFN package
- Two independent circuits to support a range of output voltages (0.8 V to 3.3 V)
Beschreibung von TPS62840-1DLCEVM55
The TPS62840-1DLCEVM55 evaluation module (EVM) facilitates the evaluation of the TPS6284XDLC family of 750-mA step-down converters with 60-nA IQ in small 1.5-mm by 2.0-mm QFN packages. The EVM contains 2 separate circuits to create output voltages between 0.8 V and 3.3 V from higher input voltages between 1.8 V and 6.5 V. Due to its extremely low IQ, the TPS6284XDLC provides a long battery lifetime for systems which have very low current consumption states such as wearables, building automation and the Internet of Things (IoT).