Merkmale von TPS63060EVM-619
- Up to 93% Efficiency
- 2A/1A Output Current at 5V in Step Down Mode
- 1.3A Output Current at 5V in Boost Mode (VIN>4V)
- Automatic Transition Between Step Down and Boost Mode
- Typical Device Quiescent Current less than 60μA
- Input Voltage Range: 2.5V to 12V
- Fixed and Adjustable Output Voltage Options from 2.5V to 8V
- Power Save Mode for Improved Efficiency at Low Output Power
- Forced Fixed Frequency Operation at Low Output Power
- Load Disconnect During Shutdown
- Over-Temperature Protection
- Buck-Boost Overlap Control™
- Power Good Output
Beschreibung von TPS63060EVM-619
The Texas Instruments TPS63060EVM-619 evaluation module is designed to help the user easily evaluate and test the operation andfunctionality of the TPS63060. The TPS63060EVM-619 uses the TPS63060 adjustable version and is set to 5-V output. The EVM operates with full-rated performance with an input voltage between 2.5 V and 12 V. The Texas Instruments TPS63060 is a highly efficient, single-inductor, buck-boost converter in a 14-pin, 3-mm × 4-mm QFN package. Both fixed and adjustable output voltage units are available. The user’s guide describes the characteristics, operation, and use of the TPS63060EVM-619. This user’s guide includes setup instructions for the hardware, a schematic diagram, a bill of materials, and printed-circuit board layout drawings for the evaluation module.