Merkmale von TPS63802EVM
- Real buck- or boost-mode operation with automatic and seamless transition between modes
- High efficiency from 500-µA to 2A output current up to 96%
- 11-μA operating quiescent current
- True shutdown function with load disconnect
- Power save mode with mode selection
Beschreibung von TPS63802EVM
The TPS63802EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS63802 Buck-Boost Converter. The EVM operates from 1.3V to 5.5V input voltage. Output currents can go up to 2A in buck mode and boost mode. the User can easily evaluate the different feauture of the TPS63802 including precise device enable. The TPS63802 comes in a small 3 x 2 mm² HodRod™ QFN package.