Merkmale von TPS65721EVM-516
- Li-Ion battery charger with power path mgmt
- 300mA charge current
- 400mA step-down converter
- Up to 92% efficiency
- 100% Duty Cycle for Lowest Dropout
- Dynamic voltage scaling (DVS)
- Power Save Mode at Light Load Current
- Output Voltage accuracy in PWM mode ±2.0%
- General purpose 200mA LDO
- I2C interface
Beschreibung von TPS65721EVM-516
The TPS65721EVM-516 evaluation module is a fully assembled and tested circuit for evaluating the TPS65721 2-Channel Power Management IC.