Merkmale von TPS72718YFFEVM-407
- Very Low Dropout: 130mV Typical at 200mA
- 2% Accuracy Over Load/Line/Temperature
- Ultra-low IQ: 7.9µA
- Excellent Load Transient Performance:±50mV for 200mA Loading/Unloading Transient
- Available in Fixed-Output Voltages From 0.9V to 5V Using Innovative Factory EEPROM Programming
- High PSRR: 70dB at 1kHz
- Stable with a 1.0µF Ceramic Capacitor
- Thermal Shutdown and Overcurrent Protection
Beschreibung von TPS72718YFFEVM-407
The TPS72718YFFEVM-407 evaluation module is a fully assembled and tested circuit for evaluating the TPS72718 RF Low-Dropout Linear Regulator in the YFF (WCSP-4) package.