Beschreibung von TPS75525EVM
Each EVM contains an SLVP190 test board with one TPS75525KTT 5-A, 2.5-V linear regulator and one TPS75733KTT 3-A, 3.3-V linear regulator, as well as supporting passive components. Although other configurations are possible through jumper selection, this EVM is configured to perform power-up sequencing, i.e., the 2.5-V regulator powers up before the 3.3-V regulator. This type of power-up sequencing is recommended when powering the 2.5-V core voltage and 3.3-V I/O voltage power supply rails in many DSP, microcontroller, and FPGA applications.