Merkmale von TPSM84209EVM
- 4.5V to 28V Input Voltage Range
- Up to 2.5A of Output Current
- 1.2V to 6V Output Voltage Range
- 4mm x 4.5mm QFN package
Beschreibung von TPSM84209EVM
The TPSM84209 evaluation board is configured to evaluate the operation of the TPSM84209 power module for current up to 2.5A. The input voltage range is 4.5V to 28V. The output voltage range is 1.2V to 6V. The evaluation board makes it easy to evaluate the TPSM84209 operation.