Merkmale von TS3USB221AEVM
- VCC operation at 2.5 V and 3.3 V
- VI/O accepts signals up to 5.5 V
- 1.8-V compatible control-pin inputs
- Low-power mode when OE is disabled (1 mA)
- rON = 6Ω (maximum)
- ΔrON = 0.2 Ω (typical)
- Cio(on) = 6 pF (typical)
- Low-power consumption (30 mA maximum)
- High bandwidth (900 MHz typical)
- ESD performance tested Per JESD 22:
- 7000-V Human-Body Model (HBM)
- 1000-V Charged-Device Model (CDM)
- ESD performance I/O to GND:
- 12000-V Human-Body Model (HBM)
Beschreibung von TS3USB221AEVM
The TS3USB221AEVM is an evaluation module (EVM) for the TS3USB221A high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The TS3USB221AEVM lets signal pass with minimum edge and phase distortion, integrates ESD protection cells on all pins, and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This EVM demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221A in high-speed signaling applications.