Merkmale von UCC21540EVM
- High-performance isolated driver with input and output interface
- Ability to test low-voltage datasheet parameters
- Ability to compare performance of various drivers with compatible pinout
Beschreibung von UCC21540EVM
UCC21540EVM is designed for evaluating UCC21540, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM serves as a reference design for driving power MOSFETs with up to 18V drive voltage, UCC21540 pin function identification, components selection guide and PCB layout example.