Merkmale von UCC5390ECDWVEVM
- High performance driver with input and output interface
- Ability to test most data sheet parameters
- Ability to compare performance of various drivers with compatible pinout
Beschreibung von UCC5390ECDWVEVM
UCC5390ECDWVEVM is designed for evaluating the UCC53xxDWV family, which is a 5.0-kVRMS Isolated Single-Channel Gate Driver with 10-A source and 10-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be used to determine PCB layout effects on the gate driver performance.