Características para 2MTR-DYNO
Hardware Features
- Two 60 Vdc High quality Teknic servo motor with built-in encoder
- Teknic M-2310P-LN-04K
- Shaft coupler
- Aluminum frame mount for stability
Descripción de 2MTR-DYNO
Kit includes two low voltage synchronous 3-ph sinusoidal back EMF permanent magnet motors, coupling, and aluminum frame mount for the intention to run one motor under test with the other acting as an active load. Primarily to be used for InstaSPIN-FOC, InstaSPIN-MOTION , and DesignDRIVE evaluation.
The motors are also sold individually as LVSERVOMTR.
MathWorks MATLAB & Simulink example models include the following:
Learn more about C2000™ MCUs Motor Control or find other C2000 MCU Tools.