Información de empaque
Encapsulado | Pines SSOP (DL) | 48 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 25 | TUBE |
Características para 74ACT16541
- Members of the Texas Instruments WidebusTM Family
- Inputs Are TTL-Voltage Compatible
- Flow-Through Architecture Optimizes PCB Layout
- Distributed VCC and GND Pin Configuration Minimizes High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
- 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic 300-mil Shrink Small-Outline
(DL) Packages Using 25-mil Center-to-Center Pin Spacings and
380-mil Fine-Pitch Ceramic Flat (WD) Packages Using 25-mil
Center-to-Center Pin Spacings
EPIC and Widebus are trademarks of Texas Instruments Incorporated.
Descripción de 74ACT16541
The 'ACT16541 are noninverting 16-bit buffers composed of two 8-bit sections with separate output-enable signals. For either 8-bit buffer section, the two output-enable (1 and 1 or 2 and 2) inputs must both be low for the corresponding Y outputs to be active. If either output-enable input is high, the outputs of that 8-bit buffer section are in the high-impedance state.
The 74ACT16541 is packaged in TI's shrink small-outline package, which provides twice the I/O pin count and functionality of standard small-outline packages in the same printed-circuit-board area.
The 54ACT16541 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74ACT16541 is characterized for operation from -40°C to 85°C.