Características para ADC161S626EVM
- Evaluates ADC161S626, a 16-bit, 1-channel, 250KSPS, serial interface, differential input SAR analog-to-digital converter
- User friendly GUI interface
- LaunchPad booster pack
- Power by USB
Descripción de ADC161S626EVM
The ADC161S626EVM is a demonstration kit for the ADC161S626, a 16-bit, 1-channel, 250KSPS, serial interface, differential input SAR analog-to-digital converter. The EVM allows users to evaluate the operation and performance of the ADC161S626 data converter. The user can source an analog input, and the user-friendly graphical user interface will display the equivalent output code. The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board.