Características para ADS42JB69EVM
- Flexible transformer coupled analog input to allow for a variety of sources and frequencies
- Easy to use software GUI to configure the ADS42JB69 and LMK04828 for a variety of configurations through a USB interface
- Quickly evaluate ADC performance through High Speed Data Converter Pro software
- Simple connection to TSW14J56EVM
Descripción de ADS42JB69EVM
The ADS42JB69EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS42JB69 and LMK04828 clock jitter cleaner. The ADS42JB69 is a low power, 16-bit, 250-MSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. The LMK04828 provides an ultra-low-jitter and phase noise ADC sample clock along with System Reference clocks and Device Sample clock for a complete JESD204B subclass 1 clocking solution.
The ADS42JB69 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.