Características para ADS58C28EVM
Descripción de ADS58C28EVM
The ADS58C28EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS58C28 device, a dual channel 11-bit 200 MSPS analog to digital converter featuring TI's SNRBoost technology. The ADC EVM features a DDR LVDS data output which is compatible with TI's TSW1200 data capture card for rapid evaluation. The EVM provides a flexible environment to test the ADS58C28 under a variety of clock, input and supply conditions.
The evaluation module is designed with back-to-back wide bandwidth baluns on each of the converter's four inputs. This enables a wide sweep of single-ended input signals to be input into any channel of the ADC.The ADS58C28EVM is also compatible with the FMC-ADC-Adapter and the HSMC-ADC-Bridge EVMs. The adapter and bridge cards enable the ADS58C48 to mate with FMC and HSMC connectors found on Xilinx and Altera FPGA development kits, respectively. This enables rapid system level software prototyping without having to develop a custom prototyping board.