Características para ADS8588SEVM-PDK
- Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8588 ADC
- No external power supply required
- Ships with PHI EVM controller that provides a convenient interface to the EVM over USB 2.0 (or higher) for power delivery, as well as digital input/output
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
- Software suite includes graphical tools for data capture, output code histogram generation, and linearity analysis, as well as provision for exporting data to text file for post processing
Descripción de ADS8588SEVM-PDK
The ADS8588S evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8588S successive approximation register analog-to-digital converter (SAR ADC). The ADS8588SEVM-PDK includes the ADS8588S EVM board, the PHI controller board, and accompanying computer software that enables the user to communicate with the ADC over a universal serial bus (USB), capture data, and perform data analysis.