Características para AWR1843AOPEVM
- 76-GHz to 81-GHz mmWave sensor
- Integrated three-transmit four-receive (3TX/4RX) AoP with 140° Azimuth field of view (FoV) and 140° elevation FoV
- On-chip C67x DSP core and Arm Cortex-R4F processor
- Direct interface with DCA1000EVM and MMWAVEICBOOST
- Breakaway mode allows for small form factor
Descripción de AWR1843AOPEVM
The AWR1843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use platform for evaluating the AWR1843AOP mmWave radar sensor, with direct connectivity to MMWAVEICBOOST and DCA1000EVM development kits (sold separately).
AWR1843AOPEVM contains everything required to start developing software for an on-chip C67x DSP core and low-power Arm® Cortex®-R4F processor.