Características para BOOSTXL-K350QVG-S1
- Kentec TFT LCD (P/N: K350QVG-V2-F)
- 3.5 inch QVGA (320x240 resolution)
- SPI Interface
- 4-wire resistive touch screen
- White LED Backlight
- LED backlight driver circuit
- Complies with the BoosterPack standard for use with 20 and 40 pin LaunchPads
Descripción de BOOSTXL-K350QVG-S1
The BOOSTXL-K350QVG-S1 Kentec QVGA Display BoosterPack is an easy-to-use plug-in module for adding a touch screen color display to your Launchpad design. MCU LaunchPad developers can use this BoosterPack to start developing applications using the 320 x 240 pixel SPI controlled TFT QVGA display with resistive touch screen.