BQ2026EVM BQ2026 Evaluation Module top board image

BQ2026EVM

Módulo de evaluación de BQ2026

Precios

Cant. Precio
+

Características para BQ2026EVM

  • Demonstrate the functionality of bq2026
  • Support programming capability for bq2026
  • Support for both SOT-23 and TO-92 packages
  • Descripción de BQ2026EVM

    The purpose of the bq2026 evaluation board and the bq2026EVM evaluation software is to demonstrate the functionality of the bq2026. The bq2026 evaluation board supports both the bq2026DBZR (SOT-23) and bq2026LPR (TO-92) packages but only one package can be evaluated / programmed at any time. The bq2026 is a 1.5K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit family code, and a 64-bit status register. The bq2026 is ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product revision status, and access-code security.

    Evaluation kit Contains:

  • bq2026EVM REVA board with one bq2026DBZR package installed in the socket. (bq2026LPR samples can be ordered at www.ti.com)
  •  

    Precios

    Cant. Precio
    +