Descripción de BQ24010EVM
The bq24010EVM is an evaluation tool for the bq24010 linear single-cell Li-Ion charger with integrated FET and current sense in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24010 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7A.