BQ24076EVM-015 bq24076 1.5A Single-Chip Li-Ion and Li-Polymer Charger Management IC Evaluation Module top board image

BQ24076EVM-015

Módulo de evaluación para CI de gestión de cargador de polímero de litio e iones de litio de 1,5 A b

Precios

Cant. Precio
+

Características para BQ24076EVM-015

  • bq24076 is a 1.5A USB-friendly li-ion battery charger and power-path management IC
  • 28V input rating with overvoltage protection
  • Input-based dynamic power management (VIN-DPM) for protection against poor USB sources

Descripción de BQ24076EVM-015

The bq24076 evaluation module (EVM) provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24076 product. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply.

Precios

Cant. Precio
+